Grove Gear HM232-15-2-1.938-210TC-L9
Part #:HM232-15-2-1.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | F: | 4 |
| BF: | 0.53 | AE1: | 0.54 |
| D: | 3.5 | AE2: | 0.29 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | B: | 8.75 |
| V: | 2.51 in | AJ: | 7.25 |
| C: | 9.38 in | AD: | 7.04 |
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.875 in | L1: | 10.01 in |
| AG: | 7.88 | T: | 1.938 |
| G: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.277 | Product Type: | Right Angle |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Key: | 1/2 X 3.38 |
| Model Code: | HM232 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2490 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

