Grove Gear HM232-15-2-1.938-56C-L1
Part #:HM232-15-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 5.02 in | U: | 0.875 in |
| T: | 1.938 | G: | 2 |
| F: | 4 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| L: | 6.76 in | D: | 3.5 |
| C: | 9.38 in | AG: | 7.88 |
| B: | 8.75 | AE1: | 0.54 |
| AE2: | 0.29 | BF: | 0.41 |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 9.01 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 5.277 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2490 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

