Grove Gear HM232-20-1-1.250-140TC-L1
Part #:HM232-20-1-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | AE1: | 0.54 |
| AG: | 7.88 | V: | 2.51 in |
| AJ: | 5.88 | B: | 8.75 |
| D: | 3.5 | AE2: | 0.29 |
| C: | 9.38 in | T: | 1.25 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | I: | 5.02 in |
| F: | 4 | G: | 2 |
| AD: | 7.04 | U: | 0.875 in |
| BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.188 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

