Grove Gear HM232-20-1-1.250-140TC-L4
Part #:HM232-20-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | L: | 6.76 in |
| G: | 2 | BE: | 0.38 in |
| U: | 0.875 in | D: | 3.5 |
| AG: | 7.88 | C: | 9.38 in |
| BF: | 0.41 | BD: | 5.88 |
| F: | 4 | B: | 8.75 |
| T: | 1.25 | AJ: | 5.88 |
| AK: | 4.5 | AD: | 7.04 |
| LM: | 9.01 | AE1: | 0.54 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.188 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Ratio Range: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

