How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AE2: | 0.29 |
| B: | 8.75 | AJ: | 7.25 |
| T: | 1.25 | BE1: | 0.5 in |
| L: | 6.76 in | AK: | 8.5 |
| U: | 0.875 in | C: | 9.38 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| L1: | 10.01 in | F: | 4 |
| V: | 2.51 in | I: | 5.02 in |
| G: | 2 | BD: | 9 |
| BF: | 0.53 | AE1: | 0.54 |
| AG: | 7.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Output RPM: | 87.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.188 | Assembly: | HM-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

