Grove Gear HM232-20-1-1.438-140TC-L9
Part #:HM232-20-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| C: | 9.38 in | F: | 4 |
| I: | 5.02 in | B: | 8.75 |
| BD: | 5.88 | T: | 1.438 |
| L: | 6.76 in | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.29 |
| V: | 2.51 in | U: | 0.875 in |
| LM: | 9.01 | AD: | 7.04 |
| AE1: | 0.54 | AK: | 4.5 |
| AG: | 7.88 | G: | 2 |
| D: | 3.5 |
Technical Specifications
| Ratio Range: | 20:1 | Bore Code: | 23 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.188 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

