Grove Gear HM232-20-1-1.438-56C-L1
Part #:HM232-20-1-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AJ: | 5.88 |
| L: | 6.76 in | D: | 3.5 |
| BE: | 0.38 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| F: | 4 | BF: | 0.41 |
| U: | 0.875 in | AD: | 7.04 |
| B: | 8.75 | T: | 1.438 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 5.02 in | AG: | 7.88 |
| AE2: | 0.29 | C: | 9.38 in |
| AE1: | 0.54 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Ratio: | 20:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.188 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

