Grove Gear HM232-20-1-1.438-56C-L3
Part #:HM232-20-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | L: | 6.76 in |
| AE2: | 0.29 | C: | 9.38 in |
| U: | 0.875 in | I: | 5.02 in |
| D: | 3.5 | G: | 2 |
| F: | 4 | AE1: | 0.54 |
| AJ: | 5.88 | V: | 2.51 in |
| LM: | 9.01 | BD: | 5.88 |
| BF: | 0.41 | AG: | 7.88 |
| AD: | 7.04 | B: | 8.75 |
| BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.188 |
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

