Grove Gear HM232-20-1-1.438-56C-L9
Part #:HM232-20-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AD: | 7.04 |
| F: | 4 | D: | 3.5 |
| BF: | 0.41 | T: | 1.438 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BE: | 0.38 in | L: | 6.76 in |
| C: | 9.38 in | LM: | 9.01 |
| AE2: | 0.29 | AE1: | 0.54 |
| I: | 5.02 in | U: | 0.875 in |
| V: | 2.51 in | BD: | 5.88 |
| G: | 2 | B: | 8.75 |
| AK: | 4.5 |
Technical Specifications
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.188 |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Center Distance (in): | 3.25 |
| Output RPM: | 87.5 | Assembly: | HM-1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

