Grove Gear HM232-20-1-1.500-140TC-L1
Part #:HM232-20-1-1.500-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | U: | 0.875 in |
| AG: | 7.88 | BE: | 0.38 in |
| I: | 5.02 in | T: | 1.5 |
| G: | 2 | V: | 2.51 in |
| L: | 6.76 in | B: | 8.75 |
| BD: | 5.88 | AE1: | 0.54 |
| BF: | 0.41 | F: | 4 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 3.5 |
| LM: | 9.01 |
Technical Specifications
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 4.188 | Bore Code: | 24 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

