Grove Gear HM232-20-1-1.500-180TC-L1
Part #:HM232-20-1-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | T: | 1.5 |
| F: | 4 | AE1: | 0.54 |
| AE2: | 0.29 | L: | 6.76 in |
| BD: | 9 | AD: | 7.04 |
| C: | 9.38 in | G: | 2 |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| B: | 8.75 | AK: | 8.5 |
| L1: | 10.01 in | BE1: | 0.5 in |
| D: | 3.5 | I: | 5.02 in |
| BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.188 | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 24 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

