Grove Gear HM232-20-1-1.500-180TC-L9
Part #:HM232-20-1-1.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AG: | 7.88 |
| AD: | 7.04 | AE1: | 0.54 |
| T: | 1.5 | I: | 5.02 in |
| U: | 0.875 in | L: | 6.76 in |
| BE1: | 0.5 in | BD: | 9 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| F: | 4 | V: | 2.51 in |
| C: | 9.38 in | BF: | 0.53 |
| AE2: | 0.29 | AJ: | 7.25 |
| AK: | 8.5 | G: | 2 |
| L1: | 10.01 in |
Technical Specifications
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 4.188 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

