How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | U: | 0.875 in |
| AD: | 7.04 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.29 |
| BF: | 0.41 | V: | 2.51 in |
| T: | 1.625 | L: | 6.76 in |
| B: | 8.75 | AE1: | 0.54 |
| AG: | 7.88 | BD: | 5.88 |
| F: | 4 | AK: | 4.5 |
| D: | 3.5 | C: | 9.38 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| G: | 2 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 4.188 |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Ratio: | 20:1 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

