How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AK: | 4.5 |
| B: | 8.75 | AJ: | 5.88 |
| L: | 6.76 in | F: | 4 |
| AD: | 7.04 | T: | 1.625 |
| U: | 0.875 in | G: | 2 |
| D: | 3.5 | LM: | 9.01 |
| AE1: | 0.54 | BE: | 0.38 in |
| C: | 9.38 in | V: | 2.51 in |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | BD: | 5.88 |
| I: | 5.02 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Output RPM: | 87.5 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 4.188 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 3.00 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

