How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AJ: | 7.25 |
| G: | 2 | BE1: | 0.5 in |
| BF: | 0.53 | L: | 6.76 in |
| I: | 5.02 in | D: | 3.5 |
| V: | 2.51 in | U: | 0.875 in |
| B: | 8.75 | T: | 1.625 |
| BD: | 9 | AE2: | 0.29 |
| AD: | 7.04 | C: | 9.38 in |
| AG: | 7.88 | L1: | 10.01 in |
| AK: | 8.5 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 87.5 |
| Bore Code: | 26 | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 4.188 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

