How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2 |
| AE2: | 0.29 | D: | 3.5 |
| C: | 9.38 in | L1: | 10.01 in |
| B: | 8.75 | V: | 2.51 in |
| AK: | 8.5 | T: | 1.625 |
| AD: | 7.04 | AE1: | 0.54 |
| AJ: | 7.25 | BD: | 9 |
| F: | 4 | U: | 0.875 in |
| L: | 6.76 in | I: | 5.02 in |
| BE1: | 0.5 in | AG: | 7.88 |
| BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 4.188 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.625 in | Assembly: | HM-1 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

