Grove Gear HM232-20-1-1.688-180TC-L4
Part #:HM232-20-1-1.688-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | L1: | 10.01 in |
| BF: | 0.53 | I: | 5.02 in |
| AE2: | 0.29 | B: | 8.75 |
| AJ: | 7.25 | V: | 2.51 in |
| G: | 2 | D: | 3.5 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | BD: | 9 |
| T: | 1.688 | L: | 6.76 in |
| BE1: | 0.5 in | AG: | 7.88 |
| U: | 0.875 in | C: | 9.38 in |
| AE1: | 0.54 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.188 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

