How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AK: | 8.5 |
| B: | 8.75 | AE1: | 0.54 |
| L1: | 10.01 in | AD: | 7.04 |
| AJ: | 7.25 | F: | 4 |
| V: | 2.51 in | AG: | 7.88 |
| U: | 0.875 in | L: | 6.76 in |
| AE2: | 0.29 | BE1: | 0.5 in |
| C: | 9.38 in | BD: | 9 |
| I: | 5.02 in | BF: | 0.53 |
| T: | 1.688 | D: | 3.5 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 4.188 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

