How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2 |
| L: | 6.76 in | C: | 9.38 in |
| F: | 4 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.875 in | V: | 2.51 in |
| D: | 3.5 | LM: | 9.01 |
| I: | 5.02 in | AD: | 7.04 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.29 | AE1: | 0.54 |
| B: | 8.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.188 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Model Code: | HM232 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

