How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BF: | 0.41 |
| G: | 2 | F: | 4 |
| AE2: | 0.29 | AD: | 7.04 |
| V: | 2.51 in | C: | 9.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| B: | 8.75 | T: | 1.75 |
| D: | 3.5 | I: | 5.02 in |
| LM: | 9.01 | AE1: | 0.54 |
| AG: | 7.88 | L: | 6.76 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.188 |
| Model Code: | HM232 | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 20:1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

