How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.29 |
| AD: | 7.04 | D: | 3.5 |
| U: | 0.875 in | C: | 9.38 in |
| AJ: | 7.25 | L: | 6.76 in |
| G: | 2 | AK: | 8.5 |
| AG: | 7.88 | L1: | 10.01 in |
| F: | 4 | V: | 2.51 in |
| B: | 8.75 | I: | 5.02 in |
| BF: | 0.53 | T: | 1.75 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AE1: | 0.54 |
Technical Specifications
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.188 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

