How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BD: | 9 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 | AE2: | 0.29 |
| D: | 3.5 | AJ: | 7.25 |
| AK: | 8.5 | G: | 2 |
| AE1: | 0.54 | BE1: | 0.5 in |
| C: | 9.38 in | L: | 6.76 in |
| AG: | 7.88 | T: | 1.75 |
| I: | 5.02 in | L1: | 10.01 in |
| B: | 8.75 | BF: | 0.53 |
| U: | 0.875 in |
Technical Specifications
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Output Diameter (in): | 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 28 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.188 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

