Grove Gear HM232-20-1-1.938-140TC-L4
Part #:HM232-20-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BE: | 0.38 in |
| C: | 9.38 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| L: | 6.76 in | AD: | 7.04 |
| AG: | 7.88 | T: | 1.938 |
| V: | 2.51 in | B: | 8.75 |
| AJ: | 5.88 | U: | 0.875 in |
| AE2: | 0.29 | AE1: | 0.54 |
| G: | 2 | AK: | 4.5 |
| LM: | 9.01 | BF: | 0.41 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 4.188 |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Model Code: | HM232 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

