Grove Gear HM232-20-1-1.938-180TC-L3
Part #:HM232-20-1-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 5.02 in |
| V: | 2.51 in | AG: | 7.88 |
| C: | 9.38 in | D: | 3.5 |
| B: | 8.75 | AE2: | 0.29 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | F: | 4 |
| AD: | 7.04 | L: | 6.76 in |
| G: | 2 | L1: | 10.01 in |
| AE1: | 0.54 | T: | 1.938 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.188 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

