Grove Gear HM232-20-1-1.938-210TC-L4
Part #:HM232-20-1-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | F: | 4 |
| T: | 1.938 | L: | 6.76 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 5.02 in | U: | 0.875 in |
| L1: | 10.01 in | AK: | 8.5 |
| AD: | 7.04 | B: | 8.75 |
| G: | 2 | BE1: | 0.5 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | V: | 2.51 in |
| BF: | 0.53 | D: | 3.5 |
| C: | 9.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.188 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Model Code: | HM232 | Ratio: | 20:1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

