Grove Gear HM232-20-1-1.938-56C-L2
Part #:HM232-20-1-1.938-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | D: | 3.5 |
| BF: | 0.41 | F: | 4 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| LM: | 9.01 | AG: | 7.88 |
| U: | 0.875 in | AJ: | 5.88 |
| I: | 5.02 in | AK: | 4.5 |
| V: | 2.51 in | C: | 9.38 in |
| G: | 2 | B: | 8.75 |
| AD: | 7.04 | L: | 6.76 in |
| BD: | 5.88 | AE2: | 0.29 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.188 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 31 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

