How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BF: | 0.41 |
| V: | 2.51 in | BE: | 0.38 in |
| U: | 0.875 in | LM: | 9.01 |
| C: | 9.38 in | AK: | 4.5 |
| BD: | 5.88 | B: | 8.75 |
| T: | 1.188 | AE1: | 0.54 |
| AE2: | 0.29 | I: | 5.02 in |
| G: | 2 | L: | 6.76 in |
| AD: | 7.04 | AG: | 7.88 |
| D: | 3.5 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 4.188 | Input RPM: | 1,750 |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Bore Code: | 19 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

