How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 8.75 |
| F: | 4 | V: | 2.51 in |
| AE1: | 0.54 | AJ: | 5.88 |
| C: | 9.38 in | I: | 5.02 in |
| AE2: | 0.29 | T: | 1.188 |
| BE: | 0.38 in | U: | 0.875 in |
| AD: | 7.04 | LM: | 9.01 |
| G: | 2 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| L: | 6.76 in | D: | 3.5 |
| AK: | 4.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.188 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | Model Code: | HM232 |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

