How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AJ: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| F: | 4 | AE2: | 0.29 |
| I: | 5.02 in | BE: | 0.38 in |
| G: | 2 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | T: | 1.188 |
| D: | 3.5 | AK: | 4.5 |
| AG: | 7.88 | AD: | 7.04 |
| L: | 6.76 in | AE1: | 0.54 |
| B: | 8.75 | LM: | 9.01 |
| U: | 0.875 in |
Technical Specifications
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 4.188 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Model Code: | HM232 | Bore Code: | 19 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

