Grove Gear HM232-20-2-1.250-140TC-L1
Part #:HM232-20-2-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | F: | 4 |
| BD: | 5.88 | BE: | 0.38 in |
| C: | 9.38 in | AJ: | 5.88 |
| V: | 2.51 in | AK: | 4.5 |
| D: | 3.5 | B: | 8.75 |
| T: | 1.25 | I: | 5.02 in |
| AE2: | 0.29 | L: | 6.76 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| G: | 2 | U: | 0.875 in |
| AG: | 7.88 | AD: | 7.04 |
| LM: | 9.01 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.188 |
| Ratio Range: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

