Grove Gear HM232-20-2-1.250-140TC-L2
Part #:HM232-20-2-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| C: | 9.38 in | AJ: | 5.88 |
| AD: | 7.04 | L: | 6.76 in |
| G: | 2 | Center Distance (in): | 3.25 in |
| T: | 1.25 | B: | 8.75 |
| LM: | 9.01 | D: | 3.5 |
| AE1: | 0.54 | I: | 5.02 in |
| U: | 0.875 in | F: | 4 |
| AE2: | 0.29 | V: | 2.51 in |
| BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.188 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

