Grove Gear HM232-20-2-1.250-140TC-L3
Part #:HM232-20-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | G: | 2 |
| L: | 6.76 in | BE: | 0.38 in |
| T: | 1.25 | F: | 4 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| D: | 3.5 | AJ: | 5.88 |
| AD: | 7.04 | BD: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| U: | 0.875 in | I: | 5.02 in |
| AE2: | 0.29 | C: | 9.38 in |
| LM: | 9.01 | AE1: | 0.54 |
| AG: | 7.88 |
Technical Specifications
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 4.188 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

