Grove Gear HM232-20-2-1.250-140TC-L9
Part #:HM232-20-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.76 in |
| U: | 0.875 in | F: | 4 |
| BD: | 5.88 | LM: | 9.01 |
| I: | 5.02 in | BF: | 0.41 |
| D: | 3.5 | BE: | 0.38 in |
| AE1: | 0.54 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| B: | 8.75 | T: | 1.25 |
| AJ: | 5.88 | AE2: | 0.29 |
| V: | 2.51 in | AD: | 7.04 |
| AG: | 7.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.188 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | HM232 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Bore Code: | 20 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

