How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| F: | 4 | C: | 9.38 in |
| B: | 8.75 | BD: | 9 |
| AE2: | 0.29 | I: | 5.02 in |
| AD: | 7.04 | AG: | 7.88 |
| U: | 0.875 in | L1: | 10.01 in |
| AK: | 8.5 | AE1: | 0.54 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | T: | 1.25 |
| G: | 2 | L: | 6.76 in |
| D: | 3.5 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.188 |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

