How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BD: | 9 |
| T: | 1.25 | AK: | 8.5 |
| I: | 5.02 in | C: | 9.38 in |
| BE1: | 0.5 in | L: | 6.76 in |
| B: | 8.75 | AJ: | 7.25 |
| AE1: | 0.54 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AG: | 7.88 | BF: | 0.53 |
| AE2: | 0.29 | U: | 0.875 in |
| D: | 3.5 | F: | 4 |
| L1: | 10.01 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.188 |
| Bore Code: | 20 | Model Code: | HM232 |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

