How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 5.02 in |
| V: | 2.51 in | AE2: | 0.29 |
| AG: | 7.88 | G: | 2 |
| AE1: | 0.54 | T: | 1.25 |
| F: | 4 | BF: | 0.41 |
| LM: | 9.01 | C: | 9.38 in |
| U: | 0.875 in | L: | 6.76 in |
| B: | 8.75 | BD: | 5.88 |
| AD: | 7.04 | D: | 3.5 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 20:1 | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.188 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 20:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

