How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | I: | 5.02 in |
| T: | 1.438 | BD: | 9 |
| AG: | 7.88 | G: | 2 |
| D: | 3.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| L: | 6.76 in | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| L1: | 10.01 in | F: | 4 |
| BF: | 0.53 | C: | 9.38 in |
| U: | 0.875 in | AE1: | 0.54 |
| AE2: | 0.29 |
Technical Specifications
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.188 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

