Grove Gear HM232-20-2-1.500-180TC-L9
Part #:HM232-20-2-1.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| T: | 1.5 | BF: | 0.53 |
| B: | 8.75 | L: | 6.76 in |
| AK: | 8.5 | F: | 4 |
| BD: | 9 | U: | 0.875 in |
| I: | 5.02 in | AG: | 7.88 |
| L1: | 10.01 in | AE1: | 0.54 |
| G: | 2 | V: | 2.51 in |
| AD: | 7.04 | AE2: | 0.29 |
| C: | 9.38 in |
Technical Specifications
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.188 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 24 | Ratio: | 20:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Motor Frame Size: | 180TC | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

