How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | U: | 0.875 in |
| AD: | 7.04 | I: | 5.02 in |
| V: | 2.51 in | BF: | 0.53 |
| AE2: | 0.29 | G: | 2 |
| AE1: | 0.54 | AG: | 7.88 |
| T: | 1.5 | BE1: | 0.5 in |
| AJ: | 7.25 | F: | 4 |
| AK: | 8.5 | C: | 9.38 in |
| BD: | 9 | D: | 3.5 |
| L1: | 10.01 in |
Technical Specifications
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.188 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Model Code: | HM232 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

