How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AK: | 4.5 |
| V: | 2.51 in | B: | 8.75 |
| I: | 5.02 in | AD: | 7.04 |
| BF: | 0.41 | AE1: | 0.54 |
| LM: | 9.01 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 2 |
| F: | 4 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AE2: | 0.29 |
| D: | 3.5 | T: | 1.5 |
| U: | 0.875 in | AG: | 7.88 |
| BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Model Code: | HM232 |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.188 | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

