How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | G: | 2 |
| AE1: | 0.54 | V: | 2.51 in |
| L: | 6.76 in | BF: | 0.53 |
| AJ: | 7.25 | L1: | 10.01 in |
| T: | 1.625 | I: | 5.02 in |
| F: | 4 | B: | 8.75 |
| C: | 9.38 in | AE2: | 0.29 |
| D: | 3.5 | U: | 0.875 in |
| BE1: | 0.5 in | AD: | 7.04 |
| BD: | 9 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.188 |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Assembly: | HM-2 |
| Bore Code: | 26 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

