How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 7.88 |
| L1: | 10.01 in | G: | 2 |
| D: | 3.5 | AE1: | 0.54 |
| BE1: | 0.5 in | L: | 6.76 in |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AE2: | 0.29 |
| F: | 4 | C: | 9.38 in |
| T: | 1.625 | V: | 2.51 in |
| U: | 0.875 in | BD: | 9 |
| AK: | 8.5 | B: | 8.75 |
| AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.188 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

