How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AE2: | 0.29 |
| AJ: | 5.88 | V: | 2.51 in |
| AG: | 7.88 | T: | 1.625 |
| U: | 0.875 in | C: | 9.38 in |
| G: | 2 | F: | 4 |
| L: | 6.76 in | AE1: | 0.54 |
| BF: | 0.41 | I: | 5.02 in |
| AK: | 4.5 | D: | 3.5 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | B: | 8.75 |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Bore Code: | 26 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 4.188 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

