How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | C: | 9.38 in |
| F: | 4 | AK: | 4.5 |
| B: | 8.75 | LM: | 9.01 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 5.02 in | BE: | 0.38 in |
| T: | 1.688 | G: | 2 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AE1: | 0.54 | U: | 0.875 in |
| BF: | 0.41 | V: | 2.51 in |
| AE2: | 0.29 | AG: | 7.88 |
| D: | 3.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Bore Code: | 27 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 4.188 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

