How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 2.51 in |
| AE2: | 0.29 | L: | 6.76 in |
| BD: | 9 | B: | 8.75 |
| AE1: | 0.54 | BF: | 0.53 |
| AD: | 7.04 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| AJ: | 7.25 | U: | 0.875 in |
| C: | 9.38 in | G: | 2 |
| I: | 5.02 in | F: | 4 |
| D: | 3.5 |
Technical Specifications
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.188 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

