Grove Gear HM232-20-2-1.938-140TC-L2
Part #:HM232-20-2-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BF: | 0.41 |
| T: | 1.938 | BE: | 0.38 in |
| C: | 9.38 in | AG: | 7.88 |
| AE1: | 0.54 | AE2: | 0.29 |
| AD: | 7.04 | L: | 6.76 in |
| AJ: | 5.88 | G: | 2 |
| B: | 8.75 | I: | 5.02 in |
| U: | 0.875 in | LM: | 9.01 |
| AK: | 4.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| BD: | 5.88 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 4.188 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

