Grove Gear HM232-20-2-1.938-140TC-L9
Part #:HM232-20-2-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.54 |
| AE2: | 0.29 | AG: | 7.88 |
| T: | 1.938 | BF: | 0.41 |
| LM: | 9.01 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| I: | 5.02 in | U: | 0.875 in |
| AJ: | 5.88 | F: | 4 |
| BE: | 0.38 in | B: | 8.75 |
| D: | 3.5 | V: | 2.51 in |
| G: | 2 | L: | 6.76 in |
| C: | 9.38 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM232 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.188 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

