Grove Gear HM232-20-2-1.938-180TC
Part #:HM232-20-2-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | U: | 0.875 in |
| AG: | 7.88 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| T: | 1.938 | L1: | 10.01 in |
| BD: | 9 | AE2: | 0.29 |
| I: | 5.02 in | C: | 9.38 in |
| BE1: | 0.5 in | G: | 2 |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 3.5 | F: | 4 |
| AE1: | 0.54 | B: | 8.75 |
| L: | 6.76 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Model Code: | HM232 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Assembly: | HM-2 |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 4.188 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

