Grove Gear HM232-20-2-1.938-180TC-L3
Part #:HM232-20-2-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | BE1: | 0.5 in |
| B: | 8.75 | BF: | 0.53 |
| F: | 4 | L1: | 10.01 in |
| AE2: | 0.29 | C: | 9.38 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | L: | 6.76 in |
| G: | 2 | I: | 5.02 in |
| AG: | 7.88 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| T: | 1.938 | AE1: | 0.54 |
| AD: | 7.04 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.188 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 87.5 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Model Code: | HM232 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 20:1 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

