Grove Gear HM232-20-2-1.938-210TC-L2
Part #:HM232-20-2-1.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | D: | 3.5 |
| AE2: | 0.29 | BE1: | 0.5 in |
| F: | 4 | Center Distance (in): | 3.25 in |
| BD: | 9 | AD: | 7.04 |
| I: | 5.02 in | AK: | 8.5 |
| T: | 1.938 | G: | 2 |
| AJ: | 7.25 | B: | 8.75 |
| AG: | 7.88 | V: | 2.51 in |
| BF: | 0.53 | AE1: | 0.54 |
| L: | 6.76 in | U: | 0.875 in |
| L1: | 10.01 in |
Technical Specifications
| Bore Code: | 31 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 4.188 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

